Total: $pricingContent.grandTotal

Model Configuration

Must select an option for all drop down boxes for valid part number.

 

Reverse Part Number

Note: Please input a full Part# in the textbox, and then click on Go button to load associated configuration selections.

Top Configurations

CT-U6R06LxxxF-JEC18Y-JEC18N-SB03W - Cat 6 UTP CMR. 6 Blue Berk-Tek cables, Jack to Jack
CT-U6P06LxxxF-CLA18N-CLA18N-SB03E - Cat 6 UTP CMP, 6 Blue Berk-Tek cables, E2XHD to E2XHD
CT-U6R06LxxxF-JEB24N-PND18N-SB03W - Cat 6 UTP CMR, 6 Blue Berk-Tek cables, Jack to Plug
CTA-U6AR06LxxxF-CGNXA24N-CGNXA24N-SB01E - Atlas-X1 Cat 6A UTP CMR, 6 Blue Berk-Tek cables, E2XHD to E2XHD
CTA-U6AP06LxxxM-JLBEA18Y-JLBEA18Y-SB01E - Atlas-X1 Cat 6A UTP CMP, 6 Blue Berk-Tek cables, Jack to Jack
CTA-UAXR06LxxxF-CENXA24N-CENXA24N-SB08W - Atlas-X1 Cat 6A UTP CMR, 6 Blue Berk-Tek cables, E2XHD to E2XHD
CTA-U6P06LxxxF-JENXB24N-PNNXD18N-SB03E - Atlas-X1 Cat 6 UTP CMP, 6 Blue Berk-Tek cables, Jack to Plug
CTA-UAXR06LxxxF-JENXB24N-PNNXD18N-SB08W - Atlas-X1 Cat 6ATXP UTP CMR, 6 Blue Berk-Tek cables, Jack to Plug

You can copy and paste the part number into the Reverse Part Number function above to autoload the configuration attributes

Part Assembly

.-...100F-...X..N-...X..N-S.E
100 feet length, TIA/EIA Wiring T568B, Tested to ANSI/TIA 568.2-D, Standard labelling, No Pulling Eye;
Additional options may be available, please contact Customer Service for details

Routing Information

Routing

Price

$pricingContent.grandTotal

Other Prices